02-125609-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-125609-6
Product specifications
Characteristic | Value |
|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial |
| Bearing package | Standard |
| Configuration | Single |
| Design code | 22 |
| Displacement | 193 cm³/rev |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Flow rate | 161.7 gal/min |
| Frame size | 45VT |
| Front outlet port position (cover end view) | 90° CCW FROM INLET PORT |
| Geometric displacement | 138 cm³/rev |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | 45VTBS42A 2203BB 22L |
| Product Height | 6.94 in |
| Product Length/Depth | 16.28 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 946.799 in³ |
| Product Weight | 84 lb |
| Product Width | 8.38 in |
| Rear Outlet Port Position (Cover End View) | 90° CCW From Inlet Port |
| Ring size | 42 |
| Seal material | Buna-N |
| Shaft rotation | Left |
| Shafts | Straight Keyed |
| Special features | None |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Working pressure - max | 172 bar |