
02-125650-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-125650-3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 20 | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Frame size | 45VQT | |
| Identification | None | |
| Model Code | 45VQTCS42A 2203CC 20R | |
| Paint | None | |
| Product Height | 9.84 in | |
| Product Length/Depth | 15.66 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 1291.311 in³ | |
| Product Weight | 75 lb | |
| Product Width | 8.38 in | |
| Ring size | 42 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 175 bar |