02-126223
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-126223
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Manually Operated |
| Adjustment Range | 250-1000 psi |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum |
| Body material | Cast Iron |
| Check Valve | Yes |
| Design code | 30 |
| Drain | Internal |
| Electrical connector | None |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 114 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Phosphate-ester-fluids |
| Function | Unloading Valve |
| Interface | 3/4 In. |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | F3-RCG-06-D4-30 |
| Performance | Standard |
| Pressure Rating | 210 bar |
| Product Height | 7.93 in |
| Product Length/Depth | 3.6 in |
| Product Type | Pressure Control Valves |
| Product Volume | 110.766 in³ |
| Product Weight | 14.5 lb |
| Product Width | 3.88 in |
| Remote control | No |
| Seal material | Viton |
| Size | 6 |
| Stage | Single Stage |
| Sub-brand | None |
| Tank Port Rating | 1000 Psi |
| Trade Name | RCG-06 30 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |