Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-126783
MALE RECEPT 5 PIN Molex 1300130779
02-126783
Where to buy
Export PDF
Tools
Add to comparison
02-126783
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.000
Product height mm
25.400
Product length in
4.310
Product length mm
109.474
Product width in
1.000
Product width mm
25.400