
02-127759
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-127759
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Air Operated |
| Actuator Identification | None |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Gray Iron |
| Build Type | Spring centered |
| Design code | 60 |
| Electrical connector | None |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 75 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum Oils |
| Function | Directional Control Valve |
| Interface | ISO/DIS 4401-AB-03 D03 |
| Leakage | Standard |
| Light | No |
| Model Code | DG18V-3-6C-V-P-60 |
| Pressure Rating | 350 bar |
| Product Height | 1.96 in |
| Product Length/Depth | 7.91 in |
| Product Type | Directional Control Valves |
| Product Volume | 28.062 in³ |
| Product Weight | 3.4 lb |
| Product Width | 1.81 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Size | D03 |
| Special features | None |
| Spool Monitor Switch | None |
| Spring Arrangement | C |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | DG18V-3 60 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 66 °C |
| Working temperature - min | -18 °C |