02-127945
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-127945
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Solenoid/Pilot Operated | |
| Adjustment | Yes | |
| Adjustment Range | 1500-3000 psi | |
| Adjustment Type | Screw with locknut | |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Coil voltage | 115-120VAC60Hz | |
| Design code | 100 | |
| Electrical connector | Flying Lead Coil with 1/2 In. NPT Thread Wiring Housing | |
| Electrical Flag | Yes | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 227 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Petroleum-oils | |
| Function | Relief | |
| Hi Vent Spring | No | |
| Interface | 3/4 In. | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | No | |
| Model Code | CT5-060C-F-M-FW-B5-100 | |
| Performance | Standard | |
| Pressure Rating | 210 bar | |
| Product Height | 9.54 in | |
| Product Length/Depth | 5.77 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 180.55 in³ | |
| Product Weight | 19 lb | |
| Product Width | 3.28 in | |
| Remote control | No | |
| Seal material | Buna-N | |
| Size | 6 | |
| Special features | None | |
| Spring Arrangement | F | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Tank Port Rating | 100 Psi | |
| Trade Name | CT5-06 100 Design | |
| Valve Mount Type | NPTF threads | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |