Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-134514
SPRING
02-134514
Where to buy
Export PDF
Tools
Add to comparison
02-134514
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.442
Product height mm
11.227
Product length in
0.671
Product length mm
17.043
Product width in
0.442
Product width mm
11.227