SPRING
02-134574
Tools02-134574 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | BOLT KIT | Bolt kit |
| Product height in | | 0.373 |
| Product height mm | | 9.474 |
| Product length in | | 0.577 |
| Product length mm | | 14.656 |
| Product width in | | 0.373 |
| Product width mm | | 9.474 |