Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-134585
SPRING
02-134585
Tools
Add to comparison
Add to comparison
02-134585
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.430
Product height mm
10.922
Product length in
0.590
Product length mm
14.986
Product width in
0.430
Product width mm
10.922