02-135363
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-135363
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Solenoid/Pilot Operated |
| Adjustment | Yes |
| Adjustment Range | 1500-3000 psi |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum |
| Body material | Cast Iron |
| Check Valve | No |
| Coil voltage | 24VDC |
| Design code | 100 |
| Electrical connector | Flying Lead Coil With 5 Pin Connector & G 1/2 In. Thread Wiring Housing |
| Electrical Flag | Yes |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 227 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum-oils |
| Function | Relief |
| Hi Vent Spring | No |
| Interface | 3/4 In. |
| Leakage | Standard |
| Light | Yes |
| Manual Override | No |
| Model Code | CT5-060A-F-M-FTWL-H5-100 |
| Performance | Standard |
| Pressure Rating | 210 bar |
| Product Height | 9.54 in |
| Product Length/Depth | 6.16 in |
| Product Type | Pressure Control Valves |
| Product Volume | 192.754 in³ |
| Product Weight | 19 lb |
| Product Width | 3.28 in |
| Remote control | No |
| Seal material | Buna-N |
| Size | 6 |
| Special features | None |
| Spring Arrangement | F |
| Stage | Two Stage |
| Sub-brand | None |
| Tank Port Rating | 1450 Psi |
| Trade Name | CT5-06 100 Design |
| Valve Mount Type | NPTF threads |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |