-product-details

02-135539

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Actuation IdentificationSolenoid A, Solenoid B
Actuation TypePilot Operated
Actuator IdentificationFlag with Standard Build as Per ANSI B93 9
ApplicationDie casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water)
Body materialGray Iron
Build OrientationSolenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve
Build TypeSpring centered
Coil Rating110 Volt AC 50 Hz/120 Volt AC 60 Hz
Coil Type1/2 inch NPT thread conduit box
Design code20
Electrical connectorFlying Lead Coil with 1/2 In. NPT Thread Wiring Housing
FeatureThree- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications
Flow rate115 l/min
Fluid Cleanliness19/17/14 micron
Fluid compatibilityPetroleum Oils
FunctionDirectional Control Valve
InterfaceISO/DIS 4401-02-02
LeakageStandard
LightNo
Manual OverridePlain
Model CodeDG5S4-02-2C-2-M-FW-B5-20
Pilot DrainExternal
Pilot SupplyInternal
Pressure Rating210 bar
Product Height7.9 in
Product Length/Depth7.87 in
Product TypeDirectional Control Valves
Product Volume163.515 in³
Product Weight14 lb
Product Width2.63 in
Seal materialBuna-N
SizeD02
Special featuresNone
Spool Center ConditionA Port and Double Offset sensing switch on B Port
Spool Monitor SwitchNone
Spring ArrangementC
StageTwo Stage
Sub-brandNone
Tank Port Rating100 bar
Trade NameDG5S4-02 20 Design
Valve Mount TypeSubplate/manifold mounted
Wattage30 W
Working temperature - max66 °C
Working temperature - min-18 °C