-product-details

02-135659

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Actuation IdentificationSolenoid A
Actuation TypeSolenoid Operated
ApplicationDie casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water)
Body materialGray Iron
Build OrientationSolenoid at A Port End
Build TypeSpring offset end to center
Coil Rating110 Volt AC 50 Hz/120 Volt AC 60 Hz
Coil TypeTop exit flying leads
Design code60
Electrical connectorWiring Housing
FeatureThree- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications
Flow rate95 l/min
Fluid Cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
FunctionDirectional Control Valve
InterfaceISO4401-AC-05-4-A/NFPA D05
LeakageStandard
LightNo
Manual OverridePlain
Model CodeDG4S4W-0168C-B-60
Pressure Rating250 bar
Product Height3.85 in
Product Length/Depth6.84 in
Product TypeDirectional Control Valves
Product Volume67.942 in³
Product Weight10 lb
Product Width2.58 in
Reducer ModuleNo
Seal materialBuna-N
SizeD05
Special featuresNone
Spool Center ConditionA Port End
Spool Monitor SwitchNone
Spring ArrangementB
StageSingle Stage
Sub-brandNone
Trade NameDG4S4-01 60 Design
Valve Mount TypeSubplate/manifold mounted
Working temperature - max50 °C
Working temperature - min20 °C