Danfoss
02-135884
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 02-135746
02-135884
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Brand | Danfoss |
| Communication input | None |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
| Maximum Pressure Rating | 210 bar |
| Model Code | QM-02-S105-EN406E1-Z-Y-T |
| Ports | SAE |
| Pressure Rating | 210 bar |
| Product Height | 6.32 in |
| Product material | Cast Iron |
| Product Type | Mobile Valves |
| Product Width | 8.66 in |
| Sub-brand | None |
| Trade Name | None |
| Unit type | Mobile Directional Valves |