
02-137111-5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-137111-5
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Single |
| Design code | 22 |
| Displacement | 67 cm³/rev |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Frame size | 25V |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads |
| Geometric displacement | 67 cm³/rev |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | 25V14A 11A22L |
| Paint | None |
| Product Height | 5.5 in |
| Product Length/Depth | 8.85 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 334.884 in³ |
| Product Weight | 33 lb |
| Product Width | 6.88 in |
| Ring size | 14 |
| Seal material | Buna-N |
| Shaft rotation | Left |
| Shafts | Splined |
| Special features | None |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Working pressure - max | 172 bar |