02-137120-5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-137120-5
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 22 | |
| Displacement | 67 cm³/rev | |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency | |
| Frame size | 25V | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | F3 25V12A 1A22L | |
| Product Height | 5.5 in | |
| Product Length/Depth | 9.45 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 357.588 in³ | |
| Product Weight | 33 lb | |
| Product Width | 6.88 in | |
| Ring size | 25 | |
| Seal material | Viton | |
| Shaft rotation | Left | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V Series | |
| Vane function type | Pump | |
| Working pressure - max | 172 bar |