02-137135-AR
F3-35V25A-1A22R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
Configuration | Single |
Design code | 22 |
Displacement | 121 cm³/rev |
Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
Frame size | 35V |
Identification | None |
Minimum speed | 1800 RPM |
Model Code | F3-35V25A-1A22R |
Product Height | 6 in |
Product Length/Depth | 10.915 in |
Product Type | Vane Pumps |
Product Volume | 548.806 in³ |
Product Weight | 50 lb |
Product Width | 8.38 in |
Product material | Cast Iron |
Ring size | 25 |
Seal material | Viton |
Shaft rotation | Right |
Shafts | Straight Keyed |
Special features | None |
Sub-brand | None |
Trade Name | V Series |
Vane function type | Pump |
Working pressure - max | 172 bar |