02-137173-ADR
2520V12A11 11AD 22R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
Configuration | Double |
Design code | 22 |
Displacement | 67 cm³/rev |
Displacement (front) | 67 cm³/rev |
Displacement (rear) | 45 cm³/rev |
Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
Frame size | 2520V |
Frame size (front) | 25V |
Frame size (rear) | 20V |
Front flange mounting style | None |
Geometric displacement | 40 cm³/rev |
Identification | None |
Minimum speed | 1800 RPM |
Model Code | 2520V12A11 11AD 22R |
Paint | None |
Product Height | 5.75 in |
Product Length/Depth | 11.93 in |
Product Type | Vane Pumps |
Product Volume | 471.951 in³ |
Product Weight | 45 lb |
Product Width | 6.88 in |
Product material | Cast Iron |
Rear Outlet Port Position (Cover End View) | 135° CW From Inlet Port |
Rear outlet port connections | 4-Bolt Flange Per SAE J518 With English Threads |
Ring size | 12 |
Seal material | Buna-N |
Shaft rotation | Right |
Shafts | Splined |
Special features | None |
Sub-brand | None |
Trade Name | V Series |
Vane function type | Pump |
Working pressure - max | 207 bar |