02-137233-V
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-137233-V
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial | |
| Configuration | Double | |
| Design code | 22 | |
| Displacement (front) | 121 cm³/rev | |
| Displacement (rear) | 67 cm³/rev | |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency | |
| Flow rate | 121.23383808 l/min | |
| Frame size | 3520V | |
| Frame size (front) | 35V | |
| Frame size (rear) | 20V | |
| Front outlet port position (cover end view) | 90° CW FROM INLET PORT | |
| Geometric displacement | 81 cm³/rev | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | 3520V25A5-1DB22R | |
| Paint | None | |
| Product Height | 6.4 in | |
| Product Length/Depth | 15.05 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 807.162 in³ | |
| Product Weight | 75 lb | |
| Product Width | 8.38 in | |
| Rear Outlet Port Position (Cover End View) | 45° CCW From Inlet Port | |
| Ring size | 25 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shaft seals | Standard | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V Series | |
| Vane function type | Pump | |
| Working pressure - max | 207 bar |