02-137235-5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-137235-5
Product specifications
Characteristic | Value |
|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial |
| Configuration | Double |
| Design code | 22 |
| Displacement (front) | 121 cm³/rev |
| Displacement (rear) | 67 cm³/rev |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Flow rate | 121.23383808 l/min |
| Frame size | 3520V |
| Frame size (front) | 35V |
| Frame size (rear) | 20V |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT |
| Geometric displacement | 81 cm³/rev |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | 3520V25A5-11AA22L |
| Paint | None |
| Product Height | 6.4 in |
| Product Length/Depth | 13.48 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 722.959 in³ |
| Product Weight | 75 lb |
| Product Width | 8.38 in |
| Rear Outlet Port Position (Cover End View) | 135° CCW From Inlet Port |
| Ring size | 25 |
| Seal material | Buna-N |
| Shaft rotation | Left |
| Shaft seals | Standard |
| Shafts | Splined |
| Special features | None |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Working pressure - max | 207 bar |