
02-137237-H
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-137237-H
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Double |
| Design code | 22 |
| Displacement (front) | 121 cm³/rev |
| Displacement (rear) | 45 cm³/rev |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Frame size | 3520V |
| Frame size (front) | 35V |
| Frame size (rear) | 20V |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads |
| Model Code | 3520V25A5 86BC22R |
| Product Height | 6.4 in |
| Product Length/Depth | 14.23 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 763.183 in³ |
| Product Weight | 75 lb |
| Product Width | 8.38 in |
| Rated speed | 1800 RPM |
| Rear Outlet Port Position (Cover End View) | 45° CW to inlet port |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Working pressure - max | 207 bar |