02-137364-1
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-137364-1
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Double | |
| Design code | 22 | |
| Displacement | 193 cm³/rev | |
| Displacement (front) | 193 cm³/rev | |
| Displacement (rear) | 45 cm³/rev | |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency | |
| Flow rate | 121.23 l/min | |
| Frame size | 4520V | |
| Frame size (front) | 45V | |
| Frame size (rear) | 20V | |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads | |
| Geometric displacement | 138 cm³/rev | |
| Minimum speed | 1800 RPM | |
| Model Code | 4520V42A5 86AA22R | |
| Paint | None | |
| Product Height | 7.34 in | |
| Product Length/Depth | 15.89 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 977.381 in³ | |
| Product Weight | 95 lb | |
| Product Width | 8.38 in | |
| Rear Outlet Port Position (Cover End View) | 135° CCW From Inlet Port | |
| Ring size | 42 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Sub-brand | None | |
| Trade Name | V Series | |
| Vane function type | Pump | |
| Working pressure - max | 207 bar |