02-138048
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 848AN00019A
02-138048
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Pilot Operated | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Ductile Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Coil Rating | 110 Volt AC 50 Hz/120 Volt AC 60 Hz | |
| Coil Type | ISO 4400 mounting | |
| Design code | 30 | |
| Diode | None | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 380 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE Thread | |
| Interface | ISO4401-07 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | DG5V-7-6C-M-U-B6-30 | |
| Pilot Drain | External | |
| Pilot Supply | Internal | |
| Pressure Rating | 350 bar | |
| Product Height | 7.17 in | |
| Product Length/Depth | 5.8 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 151.789 in³ | |
| Product Weight | 19.2 lb | |
| Product Width | 3.65 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D07 | |
| Special features | None | |
| Spool Center Condition | A Port and Double Offset sensing switch on B Port | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Tank Port Rating | 207 bar | |
| Trade Name | DG5V-7 30 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |