
02-138134
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-138134
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid B |
| Actuation Type | Solenoid Operated |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Gray Iron |
| Build Orientation | Left Hand Build |
| Build Type | Spring offset left hand build |
| Coil Rating | 24 Volt DC |
| Coil Type | 1/2 inch NPT thread conduit box |
| Design code | 60 |
| Diode | None |
| Electrical connector | Flying Lead Coil NFPA 5-Pin Connector with 1/2 In. NPT Thread Wiring Housing |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 80 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum Oils |
| Function | Directional Control Valve |
| Interface | ISO4401-03 |
| Leakage | Standard |
| Light | No |
| Manual Override | None |
| Model Code | DG4V-3-2AL-M-FPA5WL-H7-60 |
| Performance | High Performance |
| Pressure Rating | 350 bar |
| Product Height | 3.57 in |
| Product Length/Depth | 6.14 in |
| Product Type | Directional Control Valves |
| Product Volume | 39.456 in³ |
| Product Weight | 5 lb |
| Product Width | 1.8 in |
| Seal material | Buna-N |
| Size | D03 |
| Special features | None |
| Spool Center Condition | B Port End |
| Spool Monitor Switch | None |
| Spring Arrangement | A |
| Stage | Single Stage |
| Sub-brand | None |
| Tank Port Rating | 207 bar |
| Trade Name | DG4V-3 60 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Wattage | 30 W |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |