Vickers by Danfoss DG5V-7 30 Design Directional Control Valves Two Stage 02-411625 (RIGHT)

DG5V-7-2C-M-U-B6-30, DG5V72CMUB630

02-138220

Model code: DG5V72CMUB630

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Directional control on/off valves

Recommended replacement: 848AN00172A


Tools

Product specifications

Characteristic
Value
Actuation typePilot operated
BrandVickers by Danfoss
Design Series30 Series
Electrical connectionISO 4400 (Din 43650) connector
Ext pilot pressureInternal
Indicator LightNo
Int pilot drainExternal
InterfaceISO4401-07
Manual overridePlain
Model Code 1DG5V72CMUB630
PerformanceStandard performance
Product height in8.740
Product height mm221.996
Product length in8.700
Product length mm220.980
Product width in3.650
Product width mm92.710
Seal typeBuna-N
Spool TypeSpool 2
Spring ArrangementSpring centred
StageTwo stage
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve