-product-details

02-138344

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Actuation IdentificationSolenoid A, Solenoid B
Actuation TypeSolenoid Operated
Actuator IdentificationSolenoid 'A' at port 'A' end of valve and Solenoid 'B' at port 'B' end of valve
ApplicationDie casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water)
Body materialGray Iron
Build OrientationSolenoid 'A' at port 'A' end of valve and Solenoid 'B' at port 'B' end of valve
Build TypeSpring centered
Coil Rating24 Volt DC
Coil TypeISO 4400 mounting
Design code60
DiodeNone
Electrical connectorISO 4400 (Din 43650) Connector
FeatureThree- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications
Flow rate80 l/min
Fluid Cleanliness19/17/14 micron
Fluid compatibilityPetroleum Oils
FunctionDirectional Control Valve
InterfaceISO4401-03
LeakageStandard
LightNo
Manual OverrideNone
Model CodeDG4V 3 2C Z VM U H7 60
PerformanceHigh Performance
Pressure Rating350 bar
Product Height3.42 in
Product Length/Depth8.66 in
Product TypeDirectional Control Valves
Product Volume53.311 in³
Product Weight4.8 lb
Product Width1.8 in
Seal materialBuna-N
SizeD03
Special featuresNone
Spool Center ConditionA Port and Double Offset sensing switch on B Port
Spool Monitor SwitchNone
Spring ArrangementC
StageSingle Stage
Sub-brandNone
Tank Port Rating207 bar
Trade NameDG4V-3 60 Design
Valve Mount TypeSubplate/manifold mounted
Wattage30 W
Working temperature - max70 °C
Working temperature - min-20 °C