Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | ST307V2350B | |
| Product height in | 3.900 | |
| Product height mm | 99.060 | |
| Product length in | 5.500 | |
| Product length mm | 139.700 | |
| Product width in | 1.600 | |
| Product width mm | 40.640 |