DGMP 3 B B 10
02-139589
Tools02-139589 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.710 |
| Product height mm | 43.434 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 1.570 |
| Product width mm | 39.878 |