02-140110
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-140110
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Pressure Operated | |
| Actuator Identification | None | |
| Application | Machine tool and multiple industrial applications | |
| Body material | Cast Iron | |
| Design code | 30 | |
| Diode | None | |
| Electrical connector | None | |
| Feature | Reduce installation costsEliminate external leakageBoost resistance to contamination | |
| Flow rate | 120 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Function | Check Valve | |
| Gauge Port Thread Type | G 1/4, BSP Thread | |
| Interface | ISO4401-AC-05-4-A/NFPA D05/CETOP 5/NG10 | |
| Leakage | 196.645 cc/min | |
| Light | No | |
| Model Code | DGMX2-5-PA-FW-RC-B-30 | |
| Pressure Rating | 315 bar | |
| Product Height | 2.36 in | |
| Product Length/Depth | 6.65 in | |
| Product Type | SystemStak Valves | |
| Product Volume | 44.257 in³ | |
| Product Weight | 10 lb | |
| Product Width | 2.82 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D05 | |
| Special features | None | |
| Spool Center Condition | None | |
| Spool Monitor Switch | None | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | DGMX2-5 30 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 80 °C | |
| Working temperature - min | 0 °C |