02-140292
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-140292
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Solenoid/Pilot Operated | |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Coil voltage | 115-120VAC60Hz/110VAC50Hz | |
| Design code | 110 | |
| Electrical connector | Flying Lead Coil with 3 Pin Connector & 1/2 In. NPT Thread Wiring Housing | |
| Electrical Flag | Yes | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 227 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Petroleum-oils | |
| Function | Relief | |
| Hi Vent Spring | No | |
| Interface | 3/4 In. | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | No | |
| Model Code | CG5-060A-B-M-FPA3WL-B2-110 | |
| Performance | Standard | |
| Pressure Rating | 207 bar | |
| Product Height | 9.65 in | |
| Product Length/Depth | 5.75 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 155.92 in³ | |
| Product Weight | 18.5 lb | |
| Product Width | 2.81 in | |
| Remote control | No | |
| Seal material | Buna-N | |
| Size | 6 | |
| Special features | None | |
| Spring Arrangement | B | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | CG5-06 100 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |