02-140295
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-140295
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Solenoid/Pilot Operated |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Cast Iron |
| Check Valve | No |
| Coil voltage | 110VAC50Hz/120VAC60Hz |
| Design code | 80 |
| Electrical connector | Flying Lead Coil with 1/2 In. NPT Thread Wiring Housing |
| Electrical Flag | Yes |
| Feature | Reduce installation costsEliminate external leakageBoost resistance to contamination |
| Flow rate | 227 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum-oils |
| Function | Relief |
| Hi Vent Spring | No |
| Interface | 3/4 In. |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | DGC5-060A-C-M-FTWL-B5-80 |
| Performance | Standard |
| Pressure Rating | 210 bar |
| Product Height | 7.2 in |
| Product Length/Depth | 11.2 in |
| Product Type | SystemStak Valves |
| Product Volume | 221.76 in³ |
| Product Weight | 25 lb |
| Product Width | 2.75 in |
| Remote control | No |
| Seal material | Buna-N |
| Size | 6 |
| Special features | None |
| Spring Arrangement | A |
| Stage | Single Stage |
| Sub-brand | None |
| Switch Connector | No |
| Tank Port Rating | 100 Psi |
| Trade Name | DGC5-06 80 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |