Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-140340
SPRING
02-140340
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-140340
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.356
Product height mm
9.042
Product length in
0.581
Product length mm
14.757
Product width in
0.356
Product width mm
9.042