COIL 24V DC TEFL V
02-140395
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.920 |
| Product height mm | | 48.768 |
| Product length in | | 2.370 |
| Product length mm | | 60.198 |
| Product width in | | 1.810 |
| Product width mm | | 45.974 |