02-140406
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-140406
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Spring Operated | |
| Actuator Identification | None | |
| Application | Machine tool and multiple industrial applications | |
| Body material | Gray Iron | |
| Cracking pressure | 50 Psi | |
| Design code | 20 | |
| Diode | None | |
| Electrical connector | None | |
| Feature | Stability under pressureMinimal maintenanceStop leaks before they start | |
| Flow rate | 227 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Check Valve | |
| Interface | ISO4401-07/NFPA D07 | |
| Leakage | Standard | |
| Light | No | |
| Model Code | DCPFS-10-50-20 | |
| Pressure Rating | 275 bar | |
| Product Height | 5.75 in | |
| Product Length/Depth | 6.04 in | |
| Product Type | Check Valves | |
| Product Volume | 136.489 in³ | |
| Product Weight | 8 lb | |
| Product Width | 3.93 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D07 | |
| Special features | None | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | DCPFS-10 20 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |