SA ADJ HEAD FW
02-140465
Tools02-140465 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 4.060 |
| Product length mm | 103.124 |
| Product width in | 1.180 |
| Product width mm | 29.972 |