ADJUSTMENT HEAD FH
02-140469
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.180 |
| Product height mm | | 29.972 |
| Product length in | | 4.060 |
| Product length mm | | 103.124 |
| Product width in | | 1.180 |
| Product width mm | | 29.972 |