-product-details

02-140982

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
AdjustmentNo
ApplicationPresses, Plastics Molding Machines, Die Casting Machines, Shears and Balers, Machine Tools and Metal Forming Machinery, Steel Mill Machinery and other Primary Metal Processing Equipment, Mobile Vehicle, and Marine
Body materialCast Bars
Cover FunctionShuttle type 1 with pilot control
Design code10
FeatureEfficient, dependable operationBest-in-class designFaster response time
Flow rate2350 l/min
Fluid Cleanliness18/16/13 micron
Fluid compatibilityPetroleum oils
Gauge Port Thread TypeSAE
Insert TypeDirectional
InterfaceNo
LeakageStandard
Model CodeCVCS-50-W11-S2-10
Module TypeShuttle Valve
Normal FunctionNormally Open
Pressure Rating350 bar
Product Height2.66 in
Product Length/Depth5.5 in
Product TypeSlip-in Cartridge Valves
Product TypeCover
Product Volume80.465 in³
Product Weight17.65 lb
Product Width5.5 in
Seal materialBuna-N
Size50
Special featuresNone
Spool Position SensorNo
Sub-brandNone
Trade NameCVCS-50 10 Design
ValvistorNo
Working temperature - max70 °C
Working temperature - min-20 °C
Zero LeakNo