02-141304
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-141304
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid A, Solenoid B |
| Actuation Type | Solenoid Operated |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Gray Iron |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve |
| Build Type | Spring centered |
| Coil Type | Top exit flying leads |
| Design code | 60 |
| Electrical connector | Flying Lead Coil with Wired Terminal Block |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 95 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Function | Directional Control Valve |
| Interface | ISO4401-AC-05-4-A/NFPA D05 |
| Leakage | Standard |
| Light | No |
| Manual Override | Plain |
| Model Code | DG4S4-016C-J-60 |
| Pressure Rating | 250 bar |
| Product Height | 3.85 in |
| Product Length/Depth | 6.84 in |
| Product Type | Directional Control Valves |
| Product Volume | 73.999 in³ |
| Product Weight | 9 lb |
| Product Width | 2.81 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Size | D05 |
| Special features | None |
| Spool Center Condition | A Port and Double Offset sensing switch on B Port |
| Spool Monitor Switch | None |
| Spring Arrangement | C |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | DG4S4-01 60 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 50 °C |
| Working temperature - min | 20 °C |