02-141365
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-141365
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Body material | Gray Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Coil Type | Connector fitted with rectifier | |
| Design code | 60 | |
| Flow rate | 40 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Interface | ISO/DIS 4401-AB-03 D03 | |
| Leakage | Standard | |
| Manual Override | Plain | |
| Model Code | DG4V-3S-6C207-M-U12-PH5-60 | |
| Performance | Standard | |
| Pressure Rating | 350 bar | |
| Product Height | 3.12 in | |
| Product Length/Depth | 8.66 in | |
| Product Volume | 50.796 in³ | |
| Product Weight | 4.8 lb | |
| Product Width | 1.88 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D03 | |
| Soft Shift Orifice Size | .7 mm | |
| Special features | NONE | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Single Stage | |
| Tank Port Rating | 100 bar | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |