DG5S4 Series Directional Control Valves Two Stage 02-356859 (RIGHT)

02-141552

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Tools

Product specifications

Characteristic
Value
Description
Actuation IdentificationSolenoid B
Actuation TypePilot Operated
Actuator IdentificationFlag with Standard Build as Per ANSI B93 9
ApplicationDie casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water)
Body materialGray Iron
Build OrientationSolenoid at B Port End
Build TypeSpring offset end to end
Coil Rating110 Volt AC 50 Hz/120 Volt AC 60 Hz
Coil TypeISO 4400 mounting
Design code60
Electrical connectorISO 4400 (Din 43650) Connector
FeatureThree- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications
Flow rate94 l/min
Fluid Cleanliness19/17/14 micron
Fluid compatibilityPetroleum Oils
FunctionDirectional Control Valve
InterfaceISO4401-05/NFPA D05
LeakageStandard
LightNo
Manual OverridePlain
Model CodeDG5S4-046A-T-M-U-B5-60
PerformanceStandard
Pilot DrainInternal
Pilot SupplyInternal
Pressure Rating210 bar
Product Height6.36 in
Product Length/Depth7.64 in
Product TypeDirectional Control Valves
Product Volume170.066 in³
Product Weight19 lb
Product Width3.5 in
Seal materialBuna-N
SizeD05
Special featuresNone
Spool Center ConditionB Port End
Spool Monitor SwitchNone
Spring ArrangementA
StageTwo Stage
Sub-brandNone
Tank Port Rating100 bar
Trade NameDG5S4-04 60 Design
Valve Mount TypeSubplate/manifold mounted
Wattage30 W
Working temperature - max66 °C
Working temperature - min-18 °C