Danfoss
02-141783
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-141783
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Code Title | Open Circuit Piston Pump | |
| Controller Type | Pressure and Flow Compensator with Torque Control and M12 X 1.5 Metric O-Ring Load Sense Port Left Sid | |
| Design code | First | |
| Displacement | 131.1 cm³/rev | |
| Feature | Long-lasting durabilityTorque-limiting capabilitiesDurable construction | |
| Fluid Cleanliness | 18/13 | |
| Front Mounting | 4 Bolt C | |
| Housing material | Cast Iron | |
| Identification | Standard | |
| Input Speed - Rated | 1800 RPM | |
| Input Speed At 0.8 Bar Absolute | 1500 RPM | |
| Input Speed At 1.0 Bar Absolute | 1800 RPM | |
| Maximum Case Pressure | .5 bar | |
| Model Code | PVH131L16AF30B252000001AD1AB010A | |
| Noise | 84 dB | |
| Paint | Blue Primer | |
| Peak Pressure Rating | 250 Psi | |
| Product Height | 11.29 in | |
| Product Length/Depth | 17.16 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 1937.364 in³ | |
| Product Weight | 145 lb | |
| Product Width | 10 in | |
| Pump Special Features | None | |
| Shaft rotation | Left | |
| Sub-brand | None | |
| Trade Name | PVH Series |