02-143419
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-143419
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in all configurations and sizes |
| Package contents | SCREW, HEX. CAP|FOOT MOUNT BRACKET- MACHINING |
| Product Height | 10.64 in |
| Product Length/Depth | 10.47 in |
| Product Type | Piston Pump Accessory |
| Product Volume | 907.917 in³ |
| Product Weight | 29 lb |
| Product Width | 8.15 in |
| Sub-brand | None |
| Trade Name | None |