02-144617
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-144617
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Manually Operated |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum |
| Body material | Cast Iron |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum-oils |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | RT-12-DP3-30 |
| Pressure Rating | 210 bar |
| Product Height | 11.11 in |
| Product Length/Depth | 4.63 in |
| Product Type | Pressure Control Valves |
| Product Volume | 218.617 in³ |
| Product Weight | 26.5 lb |
| Product Width | 4.25 in |
| Seal material | Buna-N |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | RT-12 30 Design |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |