02-145891
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-145891
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Body material | Gray Iron | |
| Build Orientation | Left Hand Build | |
| Build Type | Spring offset end to center left hand build | |
| Coil Rating | 24 Volt DC | |
| Coil Type | 1/2 inch NPT thread conduit box | |
| Design code | 60 | |
| Electrical connector | Flying Lead Coil with 1/2 In. NPT Thread Wiring Housing | |
| Flow rate | 40 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Interface | ISO/DIS 4401-AB-03 D03 | |
| Leakage | Standard | |
| Manual Override | Plain | |
| Model Code | DG4V-3S-0BL-P2-M-FW-H5-60 | |
| Performance | Standard | |
| Pressure Rating | 350 bar | |
| Product Height | 3.67 in | |
| Product Length/Depth | 6.88 in | |
| Product Volume | 47.469 in³ | |
| Product Weight | 4 lb | |
| Product Width | 1.88 in | |
| Reducer Module | No | |
| Response time | 40-60 ms | |
| Seal material | Buna-N | |
| Size | D03 | |
| Special features | NONE | |
| Spool Monitor Switch | None | |
| Spring Arrangement | B | |
| Stage | Single Stage | |
| Tank Port Rating | 100 bar | |
| Valve Mount Type | Subplate/manifold mounted | |
| Wattage | 30 W | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |