02-146949-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-146949-2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Pressure Operated | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Cast Iron | |
| Design code | 41 | |
| Diode | None | |
| Electrical connector | None | |
| Feature | Reduce installation costsEliminate external leakageBoost resistance to contamination | |
| Flow rate | 60 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Function | Check Valve | |
| Interface | ISO4401-03 | |
| Leakage | Standard | |
| Light | No | |
| Model Code | DGMC-3S-AT-CW-41 | |
| Pressure Rating | 315 bar | |
| Product Height | 1.57 in | |
| Product Length/Depth | 6.1 in | |
| Product Type | SystemStak Valves | |
| Product Volume | 17.909 in³ | |
| Product Weight | 2.9 lb | |
| Product Width | 1.87 in | |
| Seal material | Buna-N | |
| Size | D03 | |
| Special features | None | |
| Spool Center Condition | None | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | DGMC-3 41 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |