02-147847
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-147847
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Lever/Knob Operated | |
| Actuator Identification | None | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Gray Iron | |
| Build Type | No spring detented | |
| Design code | 60 | |
| Diode | None | |
| Electrical connector | None | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 75 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Interface | ISO4401-03 | |
| Light | No | |
| Model Code | DG17V-3-2N-60-P08 | |
| Pressure Rating | 350 bar | |
| Product Height | 5.96 in | |
| Product Length/Depth | 5.96 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 64.294 in³ | |
| Product Weight | 4 lb | |
| Product Width | 1.81 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D03 | |
| Special features | None | |
| Spool Monitor Switch | None | |
| Spring Arrangement | No Spring | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | DG17V-3 60 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 66 °C | |
| Working temperature - min | -18 °C |