02-148464
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-148464
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Ductile Iron | |
| Build Type | Spring centered | |
| Coil Rating | 220 Volt AC 50 Hz/240 Volt AC 60 Hz | |
| Design code | 61 | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 40 l/min | |
| Fluid Cleanliness | 9/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Light | No | |
| Model Code | DG4V-3-8C-VM-SP2-DT7-61 | |
| Pilot Valve Type | High Performance | |
| Pressure Rating | 350 bar | |
| Product Height | 3.42 in | |
| Product Length/Depth | 5.75 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 36.97 in³ | |
| Product Width | 1.88 in | |
| Response time | 45 ms | |
| Seal material | Viton | |
| Size | D03 | |
| Special features | None | |
| Spring Arrangement | C | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Tank Port Rating | 207 bar | |
| Trade Name | DG4V-3 61 Design | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |