Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-152165-M
PVH074R01AA10A25000000 AB010A
02-152165-M
Where to buy
Export PDF
Tools
Add to comparison
02-152165-M
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
8.660
Product height mm
219.964
Product length in
15.620
Product length mm
396.748
Product width in
12.040