02-152333-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-152333-3
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Double |
| Design code | 22 |
| Displacement (front) | 96.8 cm³/rev |
| Displacement (rear) | 36.4 cm³/rev |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Flow rate | 121.23383808 l/min |
| Frame size | VHO2 |
| Frame size (front) | 81.0-120.7 Cubic Centimeter per Rev |
| Frame size (rear) | 8.2-45.9 Cubic Centimeter per Rev |
| Front flange mounting style | Vickers Std 2 Bolt; 101.60[4.000] X 9.7[.38]Pilot, 14.3[.562] Dia Slots On 146.0[5.75] Dia Bolt Circle (Body Length > Option B Below)(20 & 25 Frame Size Only) |
| Front outlet port position (cover end view) | INLINE WITH INLET PORT |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads |
| Identification | Danfoss Standard Nameplate |
| Minimum speed | 1800 RPM |
| Model Code | VH023520S097036A0CB00AACCGAAR000022 |
| Output shaft coupling | None |
| Paint | None |
| Product Height | 8.4 in |
| Product Length/Depth | 14.9 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 1306.67 in³ |
| Product Weight | 67 lb |
| Product Width | 10.44 in |
| Rear Outlet Port Position (Cover End View) | 45° CW to inlet port |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shaft seals | Single |
| Shafts | Straight Keyed |
| Special features | None |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Vsd ready | No |
| Working pressure - max | 207 bar |