Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | FLYING LEADS | Flying leads or leads |
| Coil duty rating | CONT.100% NOM VOLTAGE +/-10% | Continous for 100% of nominal voltage of +/-10 % |
| Environmental protection | IP65 | IP65 |
| Function | SOLENOID COIL | Solenoid Coil |
| Model Code 1 | SUBASSEMBLY - ENCAPSULATED COI | |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 2.000 | |
| Product length mm | 50.800 | |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Voltage rating | 110 | 110 V |
| Voltage type | AC | AC |
