SA-MECHANICAL SHIFT VALV
02-154476
Tools02-154476 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product width in | 2.800 |
| Product width mm | 71.120 |